Bolt Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
They improve the finished appearance, while providing protection against dirt, damage and long-term exposure to the surrounding environment.
Our range features two type options; Type 1 can be used to protect bolts, screws and nuts and Type 2 protects a washer in addition to the bolts, screws and nuts. Available to fit various bolt thread sizes - you are sure to find an option for your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Bolt Thread | Overall Diameter | Inside Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.5531 - £ 0.564 | 5174 In stock |
M6
|
0.547 in
13.9 mm
|
0.213 in
5.4 mm
|
|||||||
463631 | £ 0.9433 - £ 4.4666 | 995 In stock |
M14
|
1.181 in
30.0 mm
|
0.748 in
19.0 mm
|
||||||
463629 | £ 0.7968 - £ 2.6184 | 625 In stock |
M10
|
0.937 in
23.8 mm
|
0.445 in
11.3 mm
|
||||||
£ 0.5531 - £ 1.8457 | 4000 In stock |
M8
|
0.74 in
18.8 mm
|
0.311 in
7.9 mm
|
|||||||
£ 0.9816 - £ 4.672 | 3749 In stock |
M16
|
1.358 in
34.5 mm
|
0.681 in
17.3 mm
|
|||||||
£ 0.4449 - £ 1.5145 | 5509 In stock |
M6
|
0.571 in
14.5 mm
|
0.276 in
7.0 mm
|
|||||||
£ 0.9816 - £ 4.672 | 3665 In stock |
M16
|
1.295 in
32.9 mm
|
0.657 in
16.7 mm
|
|||||||
£ 0.6544 - £ 1.7995 | 3480 In stock |
M20
|
1.614 in
41.0 mm
|
0.933 in
23.7 mm
|
|||||||
£ 0.8091 - £ 0.8255 | 2938 In stock |
M10
|
0.945 in
24.0 mm
|
0.472 in
12.0 mm
|
|||||||
£ 0.8912 - £ 2.4489 | In production |
M22
|
1.736 in
44.1 mm
|
1.165 in
29.6 mm
|
|||||||
£ 0.9296 - £ 0.9487 | 3000 In stock |
M12
|
1.043 in
26.5 mm
|
0.48 in
12.2 mm
|
|||||||
£ 0.575 - £ 1.9176 | 8393 In stock |
M8
|
0.78 in
19.8 mm
|
0.421 in
10.7 mm
|
|||||||
£ 0.7598 - £ 2.0921 | 5127 In stock |
M20
|
1.614 in
41.0 mm
|
0.972 in
24.7 mm
|
|||||||
£ 0.8159 - £ 2.2487 | 1139 In stock |
M24
|
1.909 in
48.5 mm
|
1.083 in
27.5 mm
|
|||||||
£ 1.0555 - £ 3.4655 | 571 In stock |
M12
|
1.043 in
26.5 mm
|
0.591 in
15.0 mm
|
|||||||
£ 0.9857 - £ 2.721 | 4750 In stock |
M24
|
1.909 in
48.5 mm
|
1.24 in
31.5 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue