Flat Tip Bonded Neoprene Spindle Assemblies provide an alternative to the spindle provided with the toggle clamp. The steel spindle is durable while the flat neoprene tip minimizes marking on fragile or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Head Diameter | Thread Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 2.30 - £ 2.3548 | 40 In stock |
M5
|
1.26 in
32.0 mm
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
||||||
£ 2.081 - £ 2.1221 | 4 In stock |
M4
|
1.654 in
42.0 mm
|
0.472 in
12.0 mm
|
1.26 in
32.0 mm
|
||||||
£ 2.8477 - £ 2.9024 | 7 In stock |
M8
|
2.933 in
74.5 mm
|
0.709 in
18.0 mm
|
2.165 in
55.0 mm
|
||||||
493818 | £ 2.30 - £ 2.3548 | 248 In stock |
M6
|
1.969 in
50.0 mm
|
0.63 in
16.0 mm
|
1.457 in
37.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue