Menu Search

Vent Plug 25L/H (70mbar) M20 10.0 mm PA Grey

Vent plug made from grey RAL 7001 PA 5-V2, acrylic co-polymer, nitrile rubber. Allows air pass through the bent, but blocks moisture and dirt. Prevents pressure build up within the enclosure. Prevents seal failures or access problems, due to pressure differentials.
Item code:

34002738E

500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 14.9537
100 + £ 7.0448
Standard pack: 100

Order any quantity

Total price:

£ 14.95

1 x £ 14.9537

Specifications

Imperial
Metric
SKU attributes
Fitting Style Short Thread
Thread Size M20
Thread Length 10.0 mm
Thread Diameter 20.0 mm
Overall Diameter 24.0 mm
Overall Height 12.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us