These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.
When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.
Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Compatible Panel Thickness | Overall Height | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
0.7227 RM - 0.801 RM | 2960 In stock |
0.5 in
12.7 mm
|
0.563 in
14.3 mm
|
Black
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|||||
0.728 RM - 0.8069 RM | 7978 In stock |
0.307 in
7.8 mm
|
0.374 in
9.5 mm
|
Black
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
|||||
0.7663 RM - 0.8488 RM | 11270 In stock |
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
Black
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
|||||
0.2953 RM - 0.327 RM | 3334 In stock |
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
White
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
|||||
0.3808 RM - 0.4214 RM | 3939 In stock |
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
White
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
|||||
460018 | 0.8739 RM - 0.9683 RM | 7987 In stock |
1 in
25.4 mm
|
1.201 in
30.5 mm
|
Black
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
||||
2.1847 RM - 4.2368 RM | 3726 In stock |
1.374 in
34.9 mm
|
1.5 in
38.1 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
|||||
466868 | 0.8416 RM - 0.9325 RM | 20247 In stock |
0.787 in
20.0 mm
|
0.89 in
22.6 mm
|
Black
|
0.098 in
2.5 mm
|
0.406 in
10.3 mm
|
||||
466874 | 1.1327 RM - 2.1967 RM | 868 In stock |
0.874 in
22.2 mm
|
1.016 in
25.8 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||||
2.4274 RM - 4.7072 RM | 4069 In stock |
1.5 in
38.1 mm
|
1.669 in
42.4 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
|||||
PGM-21 | 1.7609 RM - 1.9516 RM | 11100 In stock |
1.772 in
45.0 mm
|
1.906 in
48.4 mm
|
Black
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
||||
PGM-15 | 0.8374 RM - 0.9283 RM | 13530 In stock |
0.78 in
19.8 mm
|
0.89 in
22.6 mm
|
Black
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||||
0.7824 RM - 0.8667 RM | 111064 In stock |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
Black
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
|||||
1.1273 RM - 1.2493 RM | 21145 In stock |
1.26 in
32.0 mm
|
1.374 in
34.9 mm
|
Black
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
|||||
PGM-20 | 1.1758 RM - 1.3031 RM | 10055 In stock |
1.378 in
35.0 mm
|
1.496 in
38.0 mm
|
Black
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
||||
0.7824 RM - 0.8667 RM | 33894 In stock |
0.386 in
9.8 mm
|
0.512 in
13.0 mm
|
Black
|
0.055 in
1.4 mm
|
0.236 in
6.0 mm
|
|||||
PGM-11 | 0.7502 RM - 0.8321 RM | 90 In stock |
0.531 in
13.5 mm
|
0.594 in
15.1 mm
|
Black
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||||
PGM-3 | 0.7161 RM - 0.7932 RM | 16654 In stock |
0.469 in
11.9 mm
|
0.531 in
13.5 mm
|
Black
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||||
0.685 RM - 0.7591 RM | 26277 In stock |
0.252 in
6.4 mm
|
0.299 in
7.6 mm
|
Black
|
0.067 in
1.7 mm
|
0.22 in
5.6 mm
|
|||||
0.847 RM - 0.9385 RM | 10222 In stock |
0.811 in
20.6 mm
|
0.89 in
22.6 mm
|
Black
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue