Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1.7334 RM - 1.9205 RM | 2310 In stock |
M5
|
Natural
|
PVDF
|
|||||||
4.8572 RM - 5.3821 RM | 140 In stock |
M10
|
Natural
|
PVDF
|
|||||||
0.7621 RM - 0.8452 RM | 4169 In stock |
M6
|
Black
|
PA
|
|||||||
0.4991 RM - 0.9671 RM | 982 In stock |
M4
|
Natural
|
PA
|
|||||||
0.7974 RM - 0.8835 RM | 12268 In stock |
M2.5
|
Clear
|
PC
|
|||||||
5.3611 RM - 5.9397 RM | 555 In stock |
M3
|
Light Brown
|
PEEK
|
|||||||
2.7191 RM - 3.0126 RM | 130 In stock |
M8
|
Clear
|
PC
|
|||||||
0.474 RM - 0.5254 RM | 799 In stock |
M8
|
Black
|
PA
|
|||||||
8.8824 RM - 9.843 RM | 375 In stock |
M5
|
Light Brown
|
PEEK
|
|||||||
2.3413 RM - 2.5948 RM | 7032 In stock |
M16
|
Natural
|
PA
|
|||||||
11.3457 RM - 12.5711 RM | 286 In stock |
M16
|
Natural
|
PVDF
|
|||||||
0030040000VR | 1.0514 RM - 1.165 RM | 68 In stock |
N6
|
Natural
|
PA
|
||||||
0.8356 RM - 0.9259 RM | 5475 In stock |
M4
|
Clear
|
PC
|
|||||||
0.4615 RM - 0.5111 RM | 32008 In stock |
M10
|
Black
|
PA
|
|||||||
1.6175 RM - 1.7926 RM | 1577 In stock |
M16
|
Natural
|
PP
|
|||||||
33.4519 RM - 37.0653 RM | 114 In stock |
M8
|
Light Brown
|
PEEK
|
|||||||
5.6397 RM - 6.2488 RM | 46 In stock |
M6
|
Natural
|
PVDF
|
|||||||
5.4227 RM - 6.0085 RM | 1083 In stock |
M2.6
|
Light Brown
|
PEEK
|
|||||||
21.0267 RM - 23.2981 RM | 207 In stock |
M6
|
Light Brown
|
PEEK
|
|||||||
91.3048 RM - 101.1687 RM | 258 In stock |
M10
|
Light Brown
|
PEEK
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue