These Half U Cable Clamps are low profile and designed to help secure and organize cables, wires, and other components in densely packed boards or other limited space applications. The snap-in clamps are designed to hold cables securely in place while allowing for easy cable insertion and removal.
Ideal for mounting bundles in corners or along edges. They have excellent resistance to breakage, impact, and corrosion. Used in industrial and automotive applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Compatible Panel Thickness Range | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
0.1466 USD - 0.1625 USD | 4148 In stock |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
|||||||
0.0694 USD - 0.077 USD | 3657 In stock |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
|||||||
HURC1-3-01 | 0.0598 USD - 0.0663 USD | 4455 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.094 in
2.4 mm
|
||||||
0.0659 USD - 0.0732 USD | 17546 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.094 in
2.4 mm
|
|||||||
0.1062 USD - 0.1175 USD | 37305 In stock |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|||||||
0.0644 USD - 0.0714 USD | 8402 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue