A lightweight and protective wrap which provides a cost-effective hose and cable protection.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | Full Material | View | |
---|---|---|---|---|---|---|---|
89.3274 USD - 98.9778 USD | 30 In stock |
Natural
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
Heat Stabilized Nylon
|
||
89.7276 USD - 99.3994 USD | 32 In stock |
Natural
|
0.188 in
4.8 mm
|
|
Heat Stabilized Nylon
|
||
128.3571 USD - 142.224 USD | 2 In stock |
Natural
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
Heat Stabilized Nylon
|
||
54.395 USD - 60.3405 USD | 1 In stock |
Natural
|
0.063 in
1.6 mm
|
|
Heat Stabilized Nylon
|
||
115.3369 USD - 127.7971 USD | 16 In stock |
Black
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
Polyethylene
|
||
0.4903 USD - 0.5432 USD | 1324 In stock |
Natural
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
Low Density Polyethylene
|
||
SBX-10-E | 5.7859 USD - 6.4109 USD | 63 In stock |
Black
|
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
Polyethylene
|
|
2.7834 USD - 3.0841 USD | 60 In stock |
Natural
|
0.984 in
25.0 mm
|
5.906 in
150.0 mm
|
Low Density Polyethylene
|
||
0.4325 USD - 0.4793 USD | 6900 In stock |
Natural
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
Low Density Polyethylene
|
||
0.4327 USD - 0.4795 USD | 1150 In stock |
Black
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
Low Density Polyethylene
|
||
HW-12-14-PE-BK | 0.9857 USD - 1.0922 USD | 1925 In stock |
Black
|
0.512 in
13.0 mm
|
2.756 in
70.0 mm
|
Low Density Polyethylene
|
|
1.2503 USD - 1.3852 USD | 100 In stock |
Natural
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
Low Density Polyethylene
|
||
78.2039 USD - 86.6525 USD | 2 In stock |
Natural
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
Polyethylene
|
||
HW-8-10-PE-BK | 0.7714 USD - 0.8548 USD | 2700 In stock |
Black
|
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
Low Density Polyethylene
|
|
4.0252 USD - 4.46 USD | 74 In stock |
Black
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Polyethylene
|
||
SBX-19-E | 16.6416 USD - 18.4394 USD | 133 In stock |
Black
|
0.748 in
19.0 mm
|
2.559 in
65.0 mm
|
Polyethylene
|
|
64.009 USD - 70.9665 USD | Request the lead time here |
Natural
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
Heat Stabilized Nylon
|
||
108.8942 USD - 120.6582 USD | 1312 In stock |
Natural
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
Polyethylene
|
||
HW-5-7-PE-BK | 0.4903 USD - 0.5432 USD | 225 In stock |
Black
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
Low Density Polyethylene
|
|
0.7714 USD - 0.8548 USD | 25 In stock |
Natural
|
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
Low Density Polyethylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.