Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating and plating.
The caps have a flanged design and an internal seal that provides a secure fit. These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Height | Maximum Temperature | Inside Diameter | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
0.1609 USD - 0.312 USD | 6984 In stock |
Black
|
EPDM
|
1.181 in
30.0 mm
|
356 °F
180 °C
|
0.283 in
7.2 mm
|
|||||
0.3574 USD - 0.6929 USD | 37117 In stock |
Black
|
EPDM
|
1.181 in
30.0 mm
|
356 °F
180 °C
|
0.732 in
18.6 mm
|
|||||
35-SCR1000 | 0.0499 USD - 0.0553 USD | 11506 In stock |
Natural
|
Silicone
|
0.031 in
0.8 mm
|
572 °F
300 °C
|
|
||||
0.0651 USD - 0.0722 USD | 4874 In stock |
Black
|
Silicone
|
0.039 in
1.0 mm
|
572 °F
300 °C
|
|
|||||
0.1931 USD - 0.214 USD | 968 In stock |
Black
|
EPDM
|
1.181 in
30.0 mm
|
356 °F
180 °C
|
0.362 in
9.2 mm
|
|||||
461879 | 0.2915 USD - 0.323 USD | 20359 In stock |
Black
|
EPDM
|
1.217 in
30.9 mm
|
356 °F
180 °C
|
0.575 in
14.6 mm
|
||||
0.3914 USD - 0.7589 USD | 208 In stock |
Natural
|
Silicone
|
2.047 in
52.0 mm
|
482 °F
250 °C
|
0.827 in
21.0 mm
|
|||||
0.0556 USD - 0.0615 USD | 22899 In stock |
Natural
|
Silicone
|
0.035 in
0.9 mm
|
572 °F
300 °C
|
|
|||||
0.3218 USD - 0.6237 USD | 2953 In stock |
Black
|
EPDM
|
1.181 in
30.0 mm
|
356 °F
180 °C
|
0.657 in
16.7 mm
|
|||||
0.1683 USD - 0.3262 USD | 608 In stock |
Black
|
EPDM
|
0.909 in
23.1 mm
|
356 °F
180 °C
|
0.382 in
9.7 mm
|
|||||
0.2371 USD - 0.4596 USD | 14289 In stock |
Black
|
EPDM
|
1.331 in
33.8 mm
|
356 °F
180 °C
|
0.417 in
10.6 mm
|
|||||
0.2708 USD - 0.525 USD | 5987 In stock |
Black
|
EPDM
|
1.012 in
25.7 mm
|
356 °F
180 °C
|
0.61 in
15.5 mm
|
|||||
0.1981 USD - 0.2196 USD | 286 In stock |
Black
|
EPDM
|
0.972 in
24.7 mm
|
356 °F
180 °C
|
0.441 in
11.2 mm
|
|||||
0.3425 USD - 0.6642 USD | 547 In stock |
Natural
|
Silicone
|
2.047 in
52.0 mm
|
482 °F
250 °C
|
0.709 in
18.0 mm
|
|||||
0.0977 USD - 0.1081 USD | 12875 In stock |
Black
|
Silicone
|
0.047 in
1.2 mm
|
572 °F
300 °C
|
|
|||||
0.0539 USD - 0.0597 USD | 5105 In stock |
Black
|
Silicone
|
0.031 in
0.8 mm
|
572 °F
300 °C
|
|
|||||
0.1936 USD - 0.2144 USD | 2707 In stock |
Black
|
EPDM
|
1.378 in
35.0 mm
|
356 °F
180 °C
|
0.311 in
7.9 mm
|
|||||
0.1579 USD - 0.175 USD | 4120 In stock |
Natural
|
Silicone
|
2.047 in
52.0 mm
|
482 °F
250 °C
|
0.236 in
6.0 mm
|
|||||
0.7405 USD - 0.8205 USD | 3462 In stock |
Black
|
EPDM
|
1.969 in
50.0 mm
|
356 °F
180 °C
|
1.181 in
30.0 mm
|
|||||
0.3425 USD - 0.3795 USD | 1146 In stock |
Natural
|
Silicone
|
2.047 in
52.0 mm
|
482 °F
250 °C
|
0.61 in
15.5 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue