Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.
This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Inside Diameter | Outside Diameter | Compatible Thread Sizes (All) | Type | Washer Type | Screw Type | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
0.0286 USD - 0.0317 USD | 1427 In stock |
Black
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
M6
|
2
|
Anti-Loss Washer
|
Flat Screw
|
|||
0.0153 USD - 0.0169 USD | 6436 In stock |
Black
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
M2.5
|
2
|
Standard Washer
|
Flat Screw
|
|||
0.0108 USD - 0.012 USD | 37904 In stock |
Black
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
M2.5
|
1
|
Standard Washer
|
Countersunk Screw
|
|||
0.0241 USD - 0.0266 USD | 16642 In stock |
Black
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
0.0096 USD - 0.0107 USD | 167601 In stock |
Black
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
M6
|
2
|
Anti-Loss Washer
|
Flat Screw
|
|||
1070050001VR | 0.0204 USD - 0.0226 USD | 1038 In stock |
Black
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
3
|
Standard Washer
|
Countersunk Screw
|
||
0.0268 USD - 0.0297 USD | 4915 In stock |
Black
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
M8
|
2
|
Anti-Loss Washer
|
Flat Screw
|
|||
0.0157 USD - 0.0174 USD | 10274 In stock |
Black
|
0.209 in
5.3 mm
|
0.5 in
12.7 mm
|
M5
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
0.0129 USD - 0.0142 USD | 72555 In stock |
Black
|
0.209 in
5.3 mm
|
0.5 in
12.7 mm
|
M5
|
2
|
Anti-Loss Washer
|
Flat Screw
|
|||
0.0212 USD - 0.0235 USD | 510 In stock |
Black
|
0.169 in
4.3 mm
|
0.63 in
16.0 mm
|
M4
|
4
|
Anti-Loss Washer
|
Flat Screw
|
|||
0.0128 USD - 0.0142 USD | 883 In stock |
Black
|
0.126 in
3.2 mm
|
0.335 in
8.5 mm
|
M3
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
0.0131 USD - 0.0144 USD | 7608 In stock |
Black
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
M6
|
2
|
Anti-Loss Washer
|
Flat Screw
|
|||
0.0243 USD - 0.0268 USD | 57273 In stock |
Black
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
4
|
Anti-Loss Washer
|
Flat Screw
|
|||
0.0121 USD - 0.0134 USD | 6056 In stock |
Black
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
M4
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
0.0378 USD - 0.042 USD | 7587 In stock |
Black
|
0.252 in
6.4 mm
|
0.866 in
22.0 mm
|
M6
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
0.0152 USD - 0.0168 USD | 3588 In stock |
Black
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
M6
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
0.0387 USD - 0.0428 USD | 7384 In stock |
Black
|
0.252 in
6.4 mm
|
0.866 in
22.0 mm
|
M6
|
4
|
Anti-Loss Washer
|
Flat Screw
|
|||
0.0117 USD - 0.0129 USD | 7414 In stock |
Black
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
M4
|
2
|
Anti-Loss Washer
|
Flat Screw
|
|||
0.036 USD - 0.0398 USD | 1800 In stock |
Black
|
0.126 in
3.2 mm
|
0.551 in
14.0 mm
|
M3
|
4
|
Anti-Loss Washer
|
Flat Screw
|
|||
0.0309 USD - 0.0342 USD | 4246 In stock |
Black
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
M8
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue