Gas cylinder valve cap is designed to protect industrial and LPG gas cylinder valve threads when they are not used. It protects from the entry of moisture, dirt, dust or other contaminants. It is fitted with a vent flap to allow the safe release of gas following the accidental opening of the valve. It can differentiate full from empty cylinders.
They are simple to install and remove and provide an airtight seal to maintain the integrity of the gas in the cylinder. It is commonly used in laboratories, medical industry, and construction applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Nominal Diameter | Vent Flap | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
10784 | 0.1938 USD - 0.3759 USD | 25000 In stock |
LDPE
|
1.134 in
28.8 mm
|
No Vent Flap
|
||||||
0.4671 USD - 0.9055 USD | 834 In stock |
LDPE
|
1.496 in
38.0 mm
|
With Vent Flap
|
|||||||
0.0419 USD - 0.0811 USD | 25539 In stock |
LDPE
|
1.039 in
26.4 mm
|
With Vent Flap
|
|||||||
12940 | 0.0853 USD - 0.1652 USD | 3844 In stock |
LDPE
|
0.854 in
21.7 mm
|
No Vent Flap
|
||||||
110009 | 0.0393 USD - 0.076 USD | 45430 In stock |
LDPE
|
0.858 in
21.8 mm
|
With Vent Flap
|
||||||
0.0414 USD - 0.0801 USD | 16550 In stock |
LDPE
|
0.957 in
24.3 mm
|
No Vent Flap
|
|||||||
0.1588 USD - 0.1761 USD | 548 In stock |
HDPE
|
1.181 in
30.0 mm
|
With Vent Flap
|
|||||||
110590 | 0.1576 USD - 0.1746 USD | 672 In stock |
HDPE
|
0.957 in
24.3 mm
|
With Vent Flap
|
||||||
0.1851 USD - 0.3587 USD | 23640 In stock |
LDPE
|
1 in
25.4 mm
|
No Vent Flap
|
|||||||
0.1441 USD - 0.1596 USD | 1472 In stock |
LDPE
|
1.181 in
30.0 mm
|
With Vent Flap
|
|||||||
0.0843 USD - 0.1634 USD | 13500 In stock |
LDPE
|
0.854 in
21.7 mm
|
With Vent Flap
|
|||||||
0.1388 USD - 0.1538 USD | 2498 In stock |
HDPE
|
1.102 in
28.0 mm
|
No Vent Flap
|
|||||||
0.0418 USD - 0.081 USD | 4482 In stock |
LDPE
|
1.039 in
26.4 mm
|
No Vent Flap
|
|||||||
110589 | 0.1532 USD - 0.1696 USD | 1931 In stock |
HDPE
|
0.858 in
21.8 mm
|
With Vent Flap
|
||||||
0.4443 USD - 0.8615 USD | 2049 In stock |
LDPE
|
1.378 in
35.0 mm
|
With Vent Flap
|
|||||||
110008 | 0.0413 USD - 0.0799 USD | 13547 In stock |
LDPE
|
0.957 in
24.3 mm
|
With Vent Flap
|
||||||
0.0406 USD - 0.0785 USD | 34470 In stock |
LDPE
|
0.858 in
21.8 mm
|
No Vent Flap
|
|||||||
0.1913 USD - 0.3708 USD | 7595 In stock |
LDPE
|
0.984 in
25.0 mm
|
No Vent Flap
|
|||||||
0.1525 USD - 0.1689 USD | 1060 In stock |
LDPE
|
1.181 in
30.0 mm
|
No Vent Flap
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue