Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Minimum Panel Thickness | Finish | Handle Width | Maximum Panel Thickness | Lock Type | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
11.4012 USD - 11.4012 USD | In production |
3.071 in
78.0 mm
|
|
|
|
|
|
||||
20.9006 USD - 20.9006 USD | In production |
3.071 in
78.0 mm
|
|
|
|
|
|
||||
6.6922 USD - 7.0444 USD | In production |
2.717 in
69.0 mm
|
0.039 in
1.0 mm
|
Matt
|
|
0.197 in
5.0 mm
|
Keyed J327
|
||||
7.949 USD - 8.3674 USD | In production |
3.307 in
84.0 mm
|
0.039 in
1.0 mm
|
Matt
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||||
7.0307 USD - 7.4007 USD | In production |
3.465 in
88.0 mm
|
0.039 in
1.0 mm
|
Matt
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||||
6.5256 USD - 7.2306 USD | 48 In stock |
2.913 in
74.0 mm
|
|
Clear Zinc Coated
|
|
|
Keyed Different
|
||||
7.2626 USD - 8.0472 USD | 26 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||||
8.1028 USD - 8.5293 USD | In production |
2.362 in
60.0 mm
|
0.039 in
1.0 mm
|
Bright Chrome
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||||
7.5335 USD - 8.3474 USD | 32 In stock |
2.913 in
74.0 mm
|
|
Clear Zinc Coated
|
|
|
Keyed Different
|
||||
9.2566 USD - 9.7438 USD | In production |
4.252 in
108.0 mm
|
0.039 in
1.0 mm
|
Powder Coated
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||||
5.2086 USD - 5.4827 USD | In production |
2.992 in
76.0 mm
|
0.039 in
1.0 mm
|
Powder Coated
|
|
0.157 in
4.0 mm
|
Keyless
|
||||
6.1515 USD - 6.4754 USD | In production |
3.071 in
78.0 mm
|
0.039 in
1.0 mm
|
Powder Coated
|
|
0.197 in
5.0 mm
|
Keyed Alike
|
||||
7.2626 USD - 8.0472 USD | 91 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Alike
|
||||
7.278 USD - 8.0642 USD | 81 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||||
6.5256 USD - 7.2306 USD | 37 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||||
5.4282 USD - 6.0146 USD | 38 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||||
5.4282 USD - 6.0146 USD | 35 In stock |
2.913 in
74.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||||
7.2031 USD - 7.9814 USD | 35 In stock |
3.15 in
80.0 mm
|
|
Chrome Plated
|
|
|
Keyed Different
|
||||
110200534E | 7.2778 USD - 8.064 USD | 60 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
|||
7.278 USD - 8.0642 USD | 74 In stock |
2.913 in
74.0 mm
|
|
Powder Coated
|
|
|
Keyed Alike
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue