Menu Search

Hose Washer Caps

In stock

Hose Washer Caps are applied on the hose and tube ends to prevent them from sliding over the fittings. It features a tight-fitting design that helps to prevent water, dust, dirt and other contaminants from getting into the hose.

They are simple to install and remove and provide an airtight seal to maintain the integrity of the hose connector. It is used in construction applications, gardening, and the automotive industry.

  • Material: TPE, LDPE
  • Colour: Black, Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Colour Material Hole Diameter Outside Diameter View
0.0799 SGD - 0.1548 SGD 6317 In stock
Yellow
LDPE
17.8 mm
29 mm
0.132 SGD - 0.2561 SGD 4767 In stock
Black
TPE
8.1 mm
17.4 mm
0.1101 SGD - 0.213 SGD 14515 In stock
Black
TPE
21 mm
32.2 mm
0.1064 SGD - 0.2063 SGD 6519 In stock
Black
TPE
17.8 mm
29 mm
0.0258 SGD - 0.0499 SGD 89 In stock
Yellow
LDPE
8.1 mm
17.4 mm
0.1951 SGD - 0.3782 SGD 4020 In stock
Black
TPE
11.3 mm
21.8 mm
0.0476 SGD - 0.0922 SGD 6297 In stock
Yellow
LDPE
14.6 mm
24.6 mm
0.098 SGD - 0.1904 SGD 5021 In stock
Yellow
LDPE
26.7 mm
35.6 mm
0.0665 SGD - 0.129 SGD 21129 In stock
Yellow
LDPE
21 mm
32.2 mm
0.041 SGD - 0.0794 SGD 4020 In stock
Yellow
LDPE
11.3 mm
21.8 mm
0.1918 SGD - 0.3722 SGD 5021 In stock
Black
TPE
26.7 mm
35.6 mm
0.1466 SGD - 0.2842 SGD 12820 In stock
Black
TPE
14.6 mm
24.6 mm
Hose Washer Cap - Hole Diameter 17.8 mm | 0.701 in ; Outside Diameter 29 mm | 1.142 in ; Yellow

W13A

Price Range
0.1548 SGD - 0.0799 SGD

Stock Levels
6317 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    17.8 mm
  • Outside Diameter
    29 mm
Hose Washer Cap - Hole Diameter 8.1 mm | 0.319 in ; Outside Diameter 17.4 mm | 0.685 in ; Black

W6C

Price Range
0.2561 SGD - 0.132 SGD

Stock Levels
4767 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Hole Diameter
    8.1 mm
  • Outside Diameter
    17.4 mm
Hose Washer Cap - Hole Diameter 21 mm | 0.827 in ; Outside Diameter 32.2 mm | 1.268 in ; Black

W15C

Price Range
0.213 SGD - 0.1101 SGD

Stock Levels
14515 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Hole Diameter
    21 mm
  • Outside Diameter
    32.2 mm
Hose Washer Cap - Hole Diameter 17.8 mm | 0.701 in ; Outside Diameter 29 mm | 1.142 in ; Black

W13C

Price Range
0.2063 SGD - 0.1064 SGD

Stock Levels
6519 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Hole Diameter
    17.8 mm
  • Outside Diameter
    29 mm
Hose Washer Cap - Hole Diameter 8.1 mm | 0.319 in ; Outside Diameter 17.4 mm | 0.685 in ; Yellow

W6A

Price Range
0.0499 SGD - 0.0258 SGD

Stock Levels
89 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    8.1 mm
  • Outside Diameter
    17.4 mm
Hose Washer Cap - Hole Diameter 11.3 mm | 0.445 in ; Outside Diameter 21.8 mm | 0.858 in ; Black

W8C

Price Range
0.3782 SGD - 0.1951 SGD

Stock Levels
4020 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Hole Diameter
    11.3 mm
  • Outside Diameter
    21.8 mm
Hose Washer Cap - Hole Diameter 14.6 mm | 0.575 in ; Outside Diameter 24.6 mm | 0.969 in ; Yellow

W10A

Price Range
0.0922 SGD - 0.0476 SGD

Stock Levels
6297 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    14.6 mm
  • Outside Diameter
    24.6 mm
Hose Washer Cap - Hole Diameter 26.7 mm | 1.051 in ; Outside Diameter 35.6 mm | 1.402 in ; Yellow

W20A

Price Range
0.1904 SGD - 0.098 SGD

Stock Levels
5021 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    26.7 mm
  • Outside Diameter
    35.6 mm
Hose Washer Cap - Hole Diameter 21 mm | 0.827 in ; Outside Diameter 32.2 mm | 1.268 in ; Yellow

W15A

Price Range
0.129 SGD - 0.0665 SGD

Stock Levels
21129 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    21 mm
  • Outside Diameter
    32.2 mm
Hose Washer Cap - Hole Diameter 11.3 mm | 0.445 in ; Outside Diameter 21.8 mm | 0.858 in ; Yellow

W8A

Price Range
0.0794 SGD - 0.041 SGD

Stock Levels
4020 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Hole Diameter
    11.3 mm
  • Outside Diameter
    21.8 mm
Hose Washer Cap - Hole Diameter 26.7 mm | 1.051 in ; Outside Diameter 35.6 mm | 1.402 in ; Black

W20C

Price Range
0.3722 SGD - 0.1918 SGD

Stock Levels
5021 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Hole Diameter
    26.7 mm
  • Outside Diameter
    35.6 mm
Hose Washer Cap - Hole Diameter 14.6 mm | 0.575 in ; Outside Diameter 24.6 mm | 0.969 in ; Black

W10C

Price Range
0.2842 SGD - 0.1466 SGD

Stock Levels
12820 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Hole Diameter
    14.6 mm
  • Outside Diameter
    24.6 mm