Menu Search

PCB Card Ejectors

In stock

PCB Card ejectors aid card insertion and extraction. Leverage against guide rack or chassis ejects board. Prevent undue stresses and protect the components, circuitry and connectors in PCB support systems. CBE - Snaps into .109 hole. RCP - Spring Pins for installation supplied"

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Colour Style Panel Thickness View
0.1622 USD - 0.1796 USD 1250 In stock
Natural
Installation Pin for Type 2
0.6829 USD - 0.7566 USD 1656 In stock
White
Type 1
2.4 mm
0.4567 USD - 0.8854 USD 10691 In stock
White
Type 7
1.6 mm
0.388 USD - 0.43 USD 1490 In stock
White
Type 6
1.6 mm
0.7756 USD - 0.8594 USD 2075 In stock
White
Type 4
1.6 mm
0.4582 USD - 0.5077 USD 2358 In stock
White
Type 3
1.6 mm
0.1549 USD - 0.1715 USD 4322 In stock
Natural
Installation Pin for Type 1
0.9175 USD - 1.0167 USD 440 In stock
White
Type 5
1.6 mm
0.0859 USD - 0.0953 USD 9813 In stock
Natural
Installation Pin for Type 1
RCP-06 0.5431 USD - 1.0529 USD 693 In stock
White
Type 1
1.6 mm
0.694 USD - 0.769 USD 3725 In stock
White
Type 7
2.4 mm
Installation Pin 9.5 mm (L) Stainless Steel

RRP-375

Price Range
0.1796 USD - 0.1622 USD

Stock Levels
1250 In stock
Attributes
  • Colour
    Natural
  • Material
    Stainless Steel
  • Series
    RRP
  • Maximum Operating Temperature
    870 °C
  • Minimum Operating Temperature
    -200 °C
Circuit Board Ejector 28.6 mm 9.5 mm Type 1 Roll Pin White

RCP-09

Price Range
0.7566 USD - 0.6829 USD

Stock Levels
1656 In stock
Attributes
  • Colour
    White
  • Material
    PA
  • Additional Hardware Included
    Roll Pin
  • Maximum Operating Temperature
    90 °C
  • Minimum Operating Temperature
    -40 °C
Circuit Board Ejector 24.9 mm 6.4 mm Type 7 Roll Pin White

RCP-86

Price Range
0.8854 USD - 0.4567 USD

Stock Levels
10691 In stock
Attributes
  • Colour
    White
  • Material
    PA
  • Additional Hardware Included
    Roll Pin
  • Maximum Operating Temperature
    90 °C
  • Minimum Operating Temperature
    -40 °C
Circuit Board Ejector 31.8 mm 7.4 mm Type 6 Roll Pin White

RCP-66

Price Range
0.43 USD - 0.388 USD

Stock Levels
1490 In stock
Attributes
  • Colour
    White
  • Material
    PA
  • Additional Hardware Included
    Roll Pin
  • Maximum Operating Temperature
    90 °C
  • Minimum Operating Temperature
    -40 °C
Circuit Board Ejector 38.1 mm 8.0 mm Type 4 Roll Pin White

RCP-46

Price Range
0.8594 USD - 0.7756 USD

Stock Levels
2075 In stock
Attributes
  • Colour
    White
  • Material
    PA
  • Additional Hardware Included
    Roll Pin
  • Maximum Operating Temperature
    90 °C
  • Minimum Operating Temperature
    -40 °C
Circuit Board Ejector 27.9 mm 6.4 mm Type 3 Roll Pin White

RCP-36

Price Range
0.5077 USD - 0.4582 USD

Stock Levels
2358 In stock
Attributes
  • Colour
    White
  • Material
    PA
  • Additional Hardware Included
    Roll Pin
  • Maximum Operating Temperature
    90 °C
  • Minimum Operating Temperature
    -40 °C
Installation Pin 8.0 mm (L) Stainless Steel

RRP-312

Price Range
0.1715 USD - 0.1549 USD

Stock Levels
4322 In stock
Attributes
  • Colour
    Natural
  • Material
    Stainless Steel
  • Series
    RRP
  • Maximum Operating Temperature
    870 °C
  • Minimum Operating Temperature
    -200 °C
Circuit Board Ejector 38.1 mm 7.9 mm Type 5 Roll Pin White

RCP-56

Price Range
1.0167 USD - 0.9175 USD

Stock Levels
440 In stock
Attributes
  • Colour
    White
  • Material
    PA
  • Additional Hardware Included
    Roll Pin
  • Maximum Operating Temperature
    90 °C
  • Minimum Operating Temperature
    -40 °C
Installation Pin 6.4 mm (L) Stainless Steel

RRP-250

Price Range
0.0953 USD - 0.0859 USD

Stock Levels
9813 In stock
Attributes
  • Colour
    Natural
  • Material
    Stainless Steel
  • Series
    RRP
  • Maximum Operating Temperature
    870 °C
  • Minimum Operating Temperature
    -200 °C
Circuit Board Ejector 28.6 mm 9.5 mm Type 1 Roll Pin White

RCP-06

Price Range
1.0529 USD - 0.5431 USD

Stock Levels
693 In stock
Attributes
  • Colour
    White
  • Material
    PA
  • Additional Hardware Included
    Roll Pin
  • Maximum Operating Temperature
    90 °C
  • Minimum Operating Temperature
    -40 °C
Circuit Board Ejector 24.9 mm 6.4 mm Type 7 Roll Pin White

RCP-89

Price Range
0.769 USD - 0.694 USD

Stock Levels
3725 In stock
Attributes
  • Colour
    White
  • Material
    PA
  • Additional Hardware Included
    Roll Pin
  • Maximum Operating Temperature
    90 °C
  • Minimum Operating Temperature
    -40 °C