These teardrop push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
0.1552 USD - 0.1719 USD | 77619 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.252 in
6.4 mm
|
|||
0.1711 USD - 0.1895 USD | 5000 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.374 in
9.5 mm
|
|||
0.179 USD - 0.1983 USD | In production |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.437 in
11.1 mm
|
|||
0.1949 USD - 0.2159 USD | 3998 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.563 in
14.3 mm
|
|||
0.2028 USD - 0.2247 USD | 1000 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.626 in
15.9 mm
|
|||
0.1869 USD - 0.2071 USD | 9057 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.5 in
12.7 mm
|
|||
0.073 USD - 0.0809 USD | 149048 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.126 in
3.2 mm
|
|||
0.1018 USD - 0.1128 USD | 44983 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.311 in
7.9 mm
|
|||
PST-7-01 | 0.1244 USD - 0.1377 USD | 11876 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.437 in
11.1 mm
|
||
0.0513 USD - 0.0568 USD | 36950 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.189 in
4.8 mm
|
|||
0.0842 USD - 0.0933 USD | 16054 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.5 in
12.7 mm
|
|||
0.0513 USD - 0.0567 USD | 47258 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.252 in
6.4 mm
|
|||
0.0842 USD - 0.0933 USD | 3830 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.374 in
9.5 mm
|
|||
0.0842 USD - 0.0933 USD | 9547 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.063 in
1.6 mm
|
|||
0.0842 USD - 0.0933 USD | 3943 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.626 in
15.9 mm
|
|||
0.0672 USD - 0.0744 USD | 3984 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.563 in
14.3 mm
|
|||
0.1393 USD - 0.1543 USD | 10031 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.126 in
3.2 mm
|
|||
0.1631 USD - 0.1807 USD | 4000 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.311 in
7.9 mm
|
|||
0.1313 USD - 0.1455 USD | 1006 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.063 in
1.6 mm
|
|||
0.1472 USD - 0.1631 USD | 10587 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.189 in
4.8 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue