Quarter Turn Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.
To install and remove; Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.
Our range of Quarter Turn Fasteners is available in a choice of materials, including; Acetal Co-Polymer, Acetal RMS-14, Nylon 6/6 and Polyamide.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Panel Thickness | Material | Style | Pre-Assembled Rivet | Head Diameter | Anchor Length | Drive Type | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
0.2596 SGD - 0.2878 SGD | 1227 In stock |
0.063 in
1.6 mm
|
Nylon
|
Style 3
|
Yes
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
Slotted Drive
|
|||
495246 | 0.2596 SGD - 0.2878 SGD | 8397 In stock |
0.063 in
1.6 mm
|
Nylon
|
Style 3
|
Yes
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
Slotted Drive
|
||
0.19 SGD - 0.2105 SGD | 10154 In stock |
0.098 in
2.5 mm
|
POM
|
Style 6
|
No
|
0.551 in
14.0 mm
|
0.256 in
6.5 mm
|
Cross Recess Drive
|
|||
0.2006 SGD - 0.2221 SGD | 2540 In stock |
0.079 in
2.0 mm
|
POM
|
Style 7
|
No
|
0.787 in
20.0 mm
|
0.335 in
8.5 mm
|
Cross Recess Drive
|
|||
0.2006 SGD - 0.2221 SGD | 13018 In stock |
0.059 in
1.5 mm
|
POM
|
Style 4
|
No
|
0.63 in
16.0 mm
|
0.256 in
6.5 mm
|
Cross Recess Drive
|
|||
0.209 SGD - 0.2315 SGD | 3048 In stock |
0.039 in
1.0 mm
|
Acetal
|
Style 1
|
Yes
|
0.575 in
14.6 mm
|
0.469 in
11.9 mm
|
Slotted Drive
|
|||
0.1794 SGD - 0.1987 SGD | 25029 In stock |
0.079 in
2.0 mm
|
POM
|
Style 7
|
No
|
0.63 in
16.0 mm
|
0.295 in
7.5 mm
|
Cross Recess Drive
|
|||
QTPF-2BK | 0.5043 SGD - 0.5587 SGD | 4714 In stock |
0.157 in
4.0 mm
|
Acetal
|
Style 5
|
Yes
|
0.626 in
15.9 mm
|
0.539 in
13.7 mm
|
Slotted Drive
|
||
0.3006 SGD - 0.3331 SGD | 6700 In stock |
0.197 in
5.0 mm
|
POM
|
Style 6
|
No
|
0.591 in
15.0 mm
|
0.374 in
9.5 mm
|
Cross Recess Drive
|
|||
0.2532 SGD - 0.2805 SGD | 1018 In stock |
0.118 in
3.0 mm
|
POM
|
Style 6
|
No
|
0.748 in
19.0 mm
|
0.374 in
9.5 mm
|
Cross Recess Drive
|
|||
0.2532 SGD - 0.2805 SGD | 8708 In stock |
0.118 in
3.0 mm
|
POM
|
Style 4
|
No
|
0.787 in
20.0 mm
|
0.315 in
8.0 mm
|
Cross Recess Drive
|
|||
QTPF-1BK | 0.4965 SGD - 0.5501 SGD | 2579 In stock |
0.079 in
2.0 mm
|
Acetal
|
Style 5
|
Yes
|
0.626 in
15.9 mm
|
0.484 in
12.3 mm
|
Slotted Drive
|
||
0.2421 SGD - 0.2683 SGD | 1038 In stock |
0.039 in
1.0 mm
|
Acetal
|
Style 1
|
Yes
|
0.575 in
14.6 mm
|
0.469 in
11.9 mm
|
Slotted Drive
|
|||
10988 In stock |
0.055 in
1.4 mm
|
POM
|
Style 2
|
Yes
|
0.768 in
19.5 mm
|
0.63 in
16.0 mm
|
Slotted Drive
|
||||
551666 | 1400 In stock |
0.055 in
1.4 mm
|
PA
|
Style 9
|
Yes
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
Cross Recess Drive
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue