Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock has an outer sealing gasket, an assembly nut and two standard Euro Keys (5333).
It is made to be easy and quick to install, provides extra security, and prevents unauthorized entry whilst still allowing easy access when unlocked. The products include various materials, finishes, and grip ranges utilized in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Mounting Hole Width | Knob Height | Mounting Hole Length | Key Type | Grip Range | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
12.4891 USD - 13.8383 USD | 50 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
0.728 in
18.5 mm
|
|||||
12.4891 USD - 13.8383 USD | 296 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
1.122 in
28.5 mm
|
|||||
12.1171 USD - 13.4261 USD | 89 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
0.571 in
14.5 mm
|
|||||
10.838 USD - 12.0089 USD | 50 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
0.571 in
14.5 mm
|
|||||
10.8183 USD - 11.987 USD | 95 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
0.335 in
8.5 mm
|
|||||
12.9458 USD - 14.3443 USD | 359 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
1.043 in
26.5 mm
|
|||||
12.4891 USD - 13.8383 USD | 60 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
0.335 in
8.5 mm
|
|||||
12.4891 USD - 13.8383 USD | 255 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
0.965 in
24.5 mm
|
|||||
065120536E | 12.4891 USD - 13.8383 USD | 60 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
1.043 in
26.5 mm
|
||||
12.4891 USD - 13.8383 USD | 92 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
0.965 in
24.5 mm
|
|||||
10.496 USD - 11.6299 USD | 87 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
0.965 in
24.5 mm
|
|||||
12.4891 USD - 13.8383 USD | 97 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
0.728 in
18.5 mm
|
|||||
7.9191 USD - 8.7747 USD | 110 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
0.728 in
18.5 mm
|
|||||
12.1171 USD - 13.4261 USD | 265 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
1.043 in
26.5 mm
|
|||||
12.1171 USD - 13.4261 USD | 300 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
0.335 in
8.5 mm
|
|||||
7.2493 USD - 8.0325 USD | 96 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
1.122 in
28.5 mm
|
|||||
10.8183 USD - 11.987 USD | 564 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
0.571 in
14.5 mm
|
|||||
12.1171 USD - 13.4261 USD | 60 In stock |
0.874 in
22.2 mm
|
0.787 in
20.0 mm
|
0.795 in
20.2 mm
|
Eurokey (5333)
|
1.122 in
28.5 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue