Saddle Feet are made from durable, flexible plastic that clips over chair legs or bases of frames. These feet have an interior pin that snaps into a hole in the frame to prevent them from slipping and moving down the tube.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tube Diameter | Overall Length | Colour | Base Shape | Type | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
0.7578 USD - 1.4692 USD | 3938 In stock |
0.984 in
25.0 mm
|
1.772 in
45.0 mm
|
Black
|
Rectangular
|
Centre Pin
|
|||||
0.2143 USD - 0.2375 USD | 4345 In stock |
1.26 in
32.0 mm
|
1.575 in
40.0 mm
|
Black
|
Rectangular
|
Centre Pin
|
|||||
0.0839 USD - 0.1626 USD | 3629 In stock |
0.709 in
18.0 mm
|
|
Black
|
Round
|
Centre Pin
|
|||||
0.143 USD - 0.1583 USD | 9440 In stock |
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
Black
|
Rectangular
|
Centre Pin
|
|||||
SBFA2830-B | 0.5717 USD - 1.1084 USD | 2707 In stock |
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
Black
|
Rectangular
|
Centre Pin
|
||||
0.9195 USD - 1.0188 USD | 5315 In stock |
0.984 in
25.0 mm
|
|
Black
|
Round
|
No Centre Pin
|
|||||
0.088 USD - 0.1706 USD | 9247 In stock |
0.787 in
20.0 mm
|
|
Black
|
Round
|
Centre Pin
|
|||||
0.9731 USD - 1.0782 USD | 2521 In stock |
0.866 in
22.0 mm
|
|
Black
|
Round
|
No Centre Pin
|
|||||
0.0546 USD - 0.1056 USD | 5655 In stock |
0.63 in
16.0 mm
|
|
Black
|
Round
|
Centre Pin
|
|||||
0.1608 USD - 0.1781 USD | 2674 In stock |
0.748 in
19.0 mm
|
1.299 in
33.0 mm
|
Black
|
Rectangular
|
Centre Pin
|
|||||
SBFA2225-B | 0.499 USD - 0.9673 USD | 2507 In stock |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
Black
|
Rectangular
|
Centre Pin
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue