Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Maximum Cable Bundle Diameter | Colour | Minimum Loop Tensile Strength | Full Material | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
0.245 SGD - 0.2715 SGD | 17941 In stock |
21.650 in
549.9 mm
|
6.38 in
162.1 mm
|
Natural
|
120 lbs
54.4 kg
|
Nylon 6/6
|
|||||
0.1847 SGD - 0.2045 SGD | 2986 In stock |
15.750 in
400.1 mm
|
4.450 in
113 mm
|
Natural
|
120 lbs
54.4 kg
|
Nylon 6/6
|
|||||
0.1245 SGD - 0.1379 SGD | 601 In stock |
11.024 in
280.0 mm
|
3.071 in
78.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
Nylon 6/6
|
|||||
0.933 SGD - 1.0338 SGD | 59 In stock |
36.000 in
914.4 mm
|
10.910 in
277.1 mm
|
Natural
|
175 lbs
79.4 kg
|
Nylon 6/6
|
|||||
0.3401 SGD - 0.3768 SGD | 89358 In stock |
21.654 in
550.0 mm
|
6.535 in
166.0 mm
|
Black
|
80.0 kg
80.0 kg
|
Nylon 6/6
|
|||||
0.0258 SGD - 0.0286 SGD | 52 In stock |
7.870 in
199.9 mm
|
2.130 in
54.1 mm
|
Natural
|
18 lbs
8.2 kg
|
Nylon 6/6
|
|||||
460176 | 0.0107 SGD - 0.0118 SGD | 2115604 In stock |
3.78 in
96.0 mm
|
0.827 in
21.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
Nylon 6/6
|
||||
0.1482 SGD - 0.1642 SGD | 12934 In stock |
3.937 in
100.0 mm
|
0.945 in
24.0 mm
|
Black
|
8.0 kg
8.0 kg
|
Nylon 6/6
|
|||||
460185 | 0.0267 SGD - 0.0299 SGD | 91759 In stock |
7.992 in
203.0 mm
|
2.165 in
55.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Nylon 6/6
|
||||
0.0413 SGD - 0.0456 SGD | 32774 In stock |
8.070 in
205 mm
|
2.100 in
53.3 mm
|
Natural
|
40 lbs
18.1 kg
|
Nylon 6/6
|
|||||
0.0803 SGD - 0.0889 SGD | 138015 In stock |
5.591 in
142.0 mm
|
1.378 in
35.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Nylon 6/6
|
|||||
0.0646 SGD - 0.0716 SGD | 30517 In stock |
13.031 in
331.0 mm
|
3.78 in
96.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Nylon 6/6
|
|||||
0.0816 SGD - 0.0905 SGD | 2757 In stock |
12.205 in
310.0 mm
|
3.504 in
89.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Nylon 6/6
|
|||||
0.0816 SGD - 0.0905 SGD | 5593 In stock |
12.205 in
310.0 mm
|
3.504 in
89.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Nylon 6/6
|
|||||
0.215 SGD - 0.238 SGD | 1900 In stock |
15.750 in
400.1 mm
|
4.450 in
113 mm
|
Black
|
120 lbs
54.4 kg
|
Nylon 6/6
|
|||||
0.6084 SGD - 0.6741 SGD | 5053 In stock |
14.173 in
360.0 mm
|
4.016 in
102.0 mm
|
Black
|
50.0 kg
50.0 kg
|
Nylon 6/6
|
|||||
0.5397 SGD - 0.5979 SGD | 1437 In stock |
11.417 in
290.0 mm
|
3.071 in
78.0 mm
|
Black
|
50.0 kg
50.0 kg
|
Nylon 6/6
|
|||||
0.0971 SGD - 0.1074 SGD | 2028 In stock |
11.020 in
279.9 mm
|
3.030 in
77 mm
|
Black
|
50 lbs
22.7 kg
|
Nylon 6/6
|
|||||
WITA-175L-UVB-Q | 1.2266 SGD - 2.2594 SGD | 885 In stock |
36.000 in
914.4 mm
|
10.910 in
277.1 mm
|
Black
|
175 lbs
79.4 kg
|
Nylon 6/6
|
||||
0.0153 SGD - 0.0169 SGD | 157304 In stock |
3.937 in
100.0 mm
|
0.984 in
25.0 mm
|
Green
|
8.0 kg
8.0 kg
|
Nylon 6/6
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue