T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.
They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Width | Minimum Inside Diameter | Special Features | Maximum Inside Diameter | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
1.437 USD - 1.5923 USD | 780 In stock |
0.709 in
18.0 mm
|
1.024 in
26.0 mm
|
Bolt: M5x40
|
1.102 in
28.0 mm
|
||||||
2.2207 USD - 2.4607 USD | 690 In stock |
0.866 in
22.0 mm
|
1.89 in
48.0 mm
|
Bolt: M6x60
|
2.008 in
51.0 mm
|
||||||
600484 | 1.6012 USD - 1.7742 USD | 697 In stock |
0.787 in
20.0 mm
|
1.142 in
29.0 mm
|
Bolt: M6x50
|
1.22 in
31.0 mm
|
|||||
2.5947 USD - 2.875 USD | 18 In stock |
0.866 in
22.0 mm
|
2.52 in
64.0 mm
|
Bolt: M8x70
|
2.638 in
67.0 mm
|
||||||
0.885 USD - 0.9807 USD | 963 In stock |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Bolt: M5x40
|
0.866 in
22.0 mm
|
||||||
0.8539 USD - 0.9461 USD | 133 In stock |
0.709 in
18.0 mm
|
0.669 in
17.0 mm
|
Bolt: M5x40
|
0.748 in
19.0 mm
|
||||||
2.4124 USD - 2.673 USD | 625 In stock |
0.866 in
22.0 mm
|
2.362 in
60.0 mm
|
Bolt: M8x60
|
2.48 in
63.0 mm
|
||||||
4.0613 USD - 7.875 USD | 85 In stock |
0.945 in
24.0 mm
|
3.622 in
92.0 mm
|
Bolt: M8x75
|
3.819 in
97.0 mm
|
||||||
2.2904 USD - 2.5378 USD | 137 In stock |
0.866 in
22.0 mm
|
2.047 in
52.0 mm
|
Bolt: M6x60
|
2.165 in
55.0 mm
|
||||||
3.6949 USD - 4.0941 USD | 1085 In stock |
0.945 in
24.0 mm
|
3.15 in
80.0 mm
|
Bolt: M8x75
|
3.346 in
85.0 mm
|
||||||
1.7244 USD - 1.9107 USD | 1103 In stock |
0.787 in
20.0 mm
|
1.26 in
32.0 mm
|
Bolt: M6x50
|
1.378 in
35.0 mm
|
||||||
2.3514 USD - 2.6054 USD | 5502 In stock |
0.866 in
22.0 mm
|
2.205 in
56.0 mm
|
Bolt: M6x60
|
2.323 in
59.0 mm
|
||||||
3.9712 USD - 4.4002 USD | 335 In stock |
0.945 in
24.0 mm
|
3.386 in
86.0 mm
|
Bolt: M8x75
|
3.583 in
91.0 mm
|
||||||
1.365 USD - 1.5124 USD | 649 In stock |
0.787 in
20.0 mm
|
1.417 in
36.0 mm
|
Bolt: M6x50
|
1.535 in
39.0 mm
|
||||||
600495 | 3.5717 USD - 3.9576 USD | 75 In stock |
0.945 in
24.0 mm
|
1.85 in
47.0 mm
|
Bolt: M8x70
|
3.11 in
79.0 mm
|
|||||
2.125 USD - 2.3546 USD | 293 In stock |
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
Bolt: M6x50
|
1.693 in
43.0 mm
|
||||||
4.1515 USD - 4.60 USD | 116 In stock |
0.945 in
24.0 mm
|
3.858 in
98.0 mm
|
Bolt: M8x80
|
4.055 in
103.0 mm
|
||||||
1.3934 USD - 1.544 USD | 657 In stock |
0.709 in
18.0 mm
|
0.906 in
23.0 mm
|
Bolt: M5x40
|
0.984 in
25.0 mm
|
||||||
600488 | 2.1684 USD - 2.4027 USD | 323 In stock |
0.866 in
22.0 mm
|
1.732 in
44.0 mm
|
Bolt: M6x60
|
1.85 in
47.0 mm
|
|||||
3.3254 USD - 3.6847 USD | 875 In stock |
0.945 in
24.0 mm
|
2.677 in
68.0 mm
|
Bolt: M8x70
|
2.874 in
73.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue