Quantity | Unit price |
---|---|
1 - 4 | $742.78 |
5 - 9 | $704.71 |
10 - 14 | $668.20 |
15 - 19 | $630.13 |
20 - 24 | $593.62 |
25 - 29 | $557.12 |
30 + | $518.93 |
Inside Diameter (Shrunk) | 25.0 mm |
---|---|
Inside Diameter (Shrunk) | 0.984 in |
Minimum Full Recovery Temperature | 100 °C |
Minimum Full Recovery Temperature | 212 °F |
Minimum Shrink Temperature | 70 °C |
Minimum Shrink Temperature | 70 °C |
Overall Length | 50.0 m |
Overall Length | 164.042 ft |
Pre-Shrunk Inside Diameter | 53.0 mm |
Pre-Shrunk Inside Diameter | 2.087 in |
Wall Thickness (Shrunk) | 1.0 mm |
Wall Thickness (Shrunk) | 0.039 in |
Adhesion | Non-Adhesive |
Certification | UL |
Color | Black |
Material | Polyolefin |
Packaging Style | Roll |
Tube Shape | Round |
UL/CSA Description | UL E204071 |
Shrink Ratio | 2:1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue