Quantity | Unit price |
---|---|
10 - 49 | $41.3267 |
50 - 99 | $40.494 |
100 - 149 | $39.2527 |
150 - 199 | $37.2393 |
200 - 399 | $35.1201 |
400 + | $33.0006 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Black |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Outside Diameter | 812.8 mm |
Outside Diameter | 32 in |
Compatible Nominal Pipe Size | 609.6 mm |
Compatible Nominal Pipe Size | 24 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue