Quantity | Unit price |
---|---|
1000 - 4999 | $0.0966 |
5000 - 9999 | $0.0869 |
10000 - 24999 | $0.0782 |
25000 + | $0.0704 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 22.2 mm |
---|---|
Compatible Hole Diameter | 0.875 in |
Head Diameter | 23.8 mm |
Head Diameter | 0.937 in |
Inside Diameter Range | 14.2 mm |
Inside Diameter Range | 0.560 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Operating Temperature Range | 105 °C |
Operating Temperature Range | 221 °F |
Full Material | Polyamide 6 |
Color | White |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Closed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue