Quantity | Unit price |
---|---|
500 - 999 | $1.2822 |
1000 - 4999 | $0.7616 |
5000 - 9999 | $0.6087 |
10000 - 24999 | $0.5298 |
25000 + | $0.5178 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 25.4 mm |
---|---|
Compatible Cable Diameter Range | 1 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Maximum Compatible Cable Diameter | 25.4 mm |
Maximum Compatible Cable Diameter | 1 in |
Adjustability | Fixed |
Material | Aluminum |
Mounting Method | Screw |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue