Quantity | Unit price |
---|---|
1 - 59 | $15.3802 |
60 - 119 | $7.6901 |
120 - 599 | $3.0881 |
600 - 5399 | $1.367 |
5400 - 10199 | $1.2292 |
10200 + | $1.1627 |
Compatible Leg Length | 32.8 mm |
---|---|
Compatible Leg Length | 1.290 in |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue