Quantity | Unit price |
---|---|
1 - 2499 | $1.7073 |
2500 - 4999 | $0.6829 |
5000 - 24999 | $0.3038 |
25000 + | $0.2932 |
Inside Diameter | 7.8 mm |
---|---|
Inside Diameter | 0.307 in |
Strap Length | 50 mm |
Strap Length | 1.969 in |
Washer Diameter | 16.5 mm |
Washer Diameter | 0.650 in |
Color | Black |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Washer Hole Diameter | 8.3 mm |
Washer Hole Diameter | 0.327 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue