Quantity | Unit price |
---|---|
1 - 1999 | $1.9944 |
2000 - 3999 | $0.7963 |
4000 - 19999 | $0.3536 |
20000 + | $0.3445 |
Inside Diameter | 13.6 mm |
---|---|
Inside Diameter | 0.535 in |
Strap Length | 50 mm |
Strap Length | 1.969 in |
Washer Diameter | 26 mm |
Washer Diameter | 1.024 in |
Color | Black |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Washer Hole Diameter | 14.3 mm |
Washer Hole Diameter | 0.563 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue