Quantity | Unit price |
---|---|
1000 - 9999 | $0.2184 |
10000 - 24999 | $0.1986 |
25000 + | $0.1821 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 5.6 mm |
---|---|
Compatible Hole Diameter | 0.22 in |
Overall Length | 127.0 mm |
Overall Length | 5 in |
Maximum Cable Bundle Diameter | 31.8 mm |
Maximum Cable Bundle Diameter | 1.252 in |
Color | Natural |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue