Quantity | Unit price |
---|---|
200 - 999 | $2.9255 |
1000 - 4999 | $1.663 |
5000 - 9999 | $1.3119 |
10000 + | $1.1304 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Type | Round |
---|---|
Fitting Style | Push-Fit |
Full Material | Silicone Rubber |
Color | Black |
Mounting Hole Diameter | 34.9 mm |
Mounting Hole Diameter | 1.375 in |
Overall Thickness | 14.7 mm |
Overall Thickness | 0.579 in |
Length Under Head | 3.7 mm |
Length Under Head | 0.146 in |
Head Height | 11.0 mm |
Head Height | 0.433 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue