Quantity | Unit price |
---|---|
1 - 4 | $12.292 |
5 - 9 | $10.2333 |
10 - 49 | $8.1897 |
50 - 99 | $8.0383 |
100 - 249 | $7.781 |
250 - 499 | $7.3723 |
500 + | $6.9636 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 18 |
Outside Diameter | 635 mm |
Outside Diameter | 25.000 in |
Bolt Circle Diameter | 577.9 mm |
Bolt Circle Diameter | 22.750 in |
Bolt Hole Size | 31.8 mm |
Bolt Hole Size | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue