Quantity | Unit price |
---|---|
1 - 24 | $1.3353 |
25 - 49 | $1.0386 |
50 - 249 | $0.5934 |
250 - 499 | $0.5814 |
500 - 1249 | $0.5647 |
1250 - 2499 | $0.5345 |
2500 + | $0.5057 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 1 |
Outside Diameter | 108 mm |
Outside Diameter | 4.250 in |
Bolt Circle Diameter | 79.4 mm |
Bolt Circle Diameter | 3.125 in |
Bolt Hole Size | 15.9 mm |
Bolt Hole Size | 0.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue