Quantity | Unit price |
---|---|
1 - 24 | $1.968 |
25 - 49 | $1.529 |
50 - 249 | $0.8781 |
250 - 499 | $0.8599 |
500 - 1249 | $0.8342 |
1250 - 2499 | $0.7903 |
2500 + | $0.7449 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 2-1/2 |
Outside Diameter | 177.8 mm |
Outside Diameter | 7.000 in |
Bolt Circle Diameter | 139.7 mm |
Bolt Circle Diameter | 5.500 in |
Bolt Hole Size | 19.1 mm |
Bolt Hole Size | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue