Quantity | Unit price |
---|---|
1 - 4 | $34.2421 |
5 - 9 | $26.6277 |
10 - 49 | $15.2288 |
50 - 99 | $14.9109 |
100 - 249 | $14.4567 |
250 - 499 | $13.6999 |
500 + | $12.943 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 34 |
Outside Diameter | 1111.3 mm |
Outside Diameter | 43.750 in |
Bolt Circle Diameter | 1028.7 mm |
Bolt Circle Diameter | 40.500 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue