Quantity | Unit price |
---|---|
1 - 4 | $44.7023 |
5 - 9 | $34.772 |
10 - 49 | $19.861 |
50 - 99 | $19.4524 |
100 - 249 | $18.9225 |
250 - 499 | $17.8629 |
500 + | $16.9545 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | ANSI 12 |
Outside Diameter | 762 mm |
Outside Diameter | 30.000 in |
Bolt Circle Diameter | 619.3 mm |
Bolt Circle Diameter | 24.380 in |
Bolt Hole Size | 73 mm |
Bolt Hole Size | 2.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue