Quantity | Unit price |
---|---|
1 - 4 | $6.8878 |
5 - 9 | $5.7373 |
10 - 49 | $4.5868 |
50 - 99 | $4.4961 |
100 - 249 | $4.3598 |
250 - 499 | $4.1327 |
500 + | $3.9056 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | ANSI 8 |
Outside Diameter | 552.5 mm |
Outside Diameter | 21.750 in |
Bolt Circle Diameter | 438.2 mm |
Bolt Circle Diameter | 17.250 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue