Quantity | Unit price |
---|---|
1 - 11 | $4.5415 |
12 - 24 | $3.4061 |
25 - 124 | $2.2858 |
125 - 249 | $2.2405 |
250 - 624 | $2.1497 |
625 - 1129 | $2.0437 |
1130 + | $1.9377 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 5 |
Outside Diameter | 330.2 mm |
Outside Diameter | 13.000 in |
Bolt Circle Diameter | 266.7 mm |
Bolt Circle Diameter | 10.500 in |
Bolt Hole Size | 28.6 mm |
Bolt Hole Size | 1.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue