Quantity | Unit price |
---|---|
1 - 4 | $22.4042 |
5 - 9 | $18.6651 |
10 - 49 | $14.9261 |
50 - 99 | $14.6233 |
100 - 249 | $14.1844 |
250 - 499 | $13.4274 |
500 + | $12.6857 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 18 |
Outside Diameter | 787.4 mm |
Outside Diameter | 31.000 in |
Bolt Circle Diameter | 685.8 mm |
Bolt Circle Diameter | 27.000 in |
Bolt Hole Size | 50.8 mm |
Bolt Hole Size | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue