Quantity | Unit price |
---|---|
1 - 11 | $5.4799 |
12 - 24 | $4.1024 |
25 - 124 | $2.74 |
125 - 249 | $2.6795 |
250 - 624 | $2.5887 |
625 - 1129 | $2.4524 |
1130 + | $2.3313 |
Color | Black |
---|---|
Full Material | Polypropylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 6 |
Outside Diameter | 381 mm |
Outside Diameter | 15.000 in |
Bolt Circle Diameter | 317.5 mm |
Bolt Circle Diameter | 12.500 in |
Bolt Hole Size | 31.8 mm |
Bolt Hole Size | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue