Quantity | Unit price |
---|---|
1 - 4 | $19.5491 |
5 - 9 | $14.6626 |
10 - 49 | $9.7747 |
50 - 99 | $9.5794 |
100 + | $9.2858 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 16 |
Compatible Nominal Pipe Sizes (All) | DN 500 |
Outside Diameter | 715.0 mm |
Outside Diameter | 28.15 in |
Bolt Circle Diameter | 650.0 mm |
Bolt Circle Diameter | 25.591 in |
Bolt Hole Size | 33.0 mm |
Bolt Hole Size | 1.299 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue