Quantity | Unit price |
---|---|
1 - 4 | $26.9835 |
5 - 9 | $20.2381 |
10 - 49 | $13.491 |
50 - 99 | $13.2215 |
100 + | $12.8173 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 16 |
Compatible Nominal Pipe Sizes (All) | DN 600 |
Outside Diameter | 840.0 mm |
Outside Diameter | 33.071 in |
Bolt Circle Diameter | 770.0 mm |
Bolt Circle Diameter | 30.315 in |
Bolt Hole Size | 33.0 mm |
Bolt Hole Size | 1.299 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue