Quantity | Unit price |
---|---|
1 - 4 | $10.1425 |
5 - 9 | $7.6069 |
10 - 49 | $5.0713 |
50 - 99 | $4.9699 |
100 + | $4.817 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 40 |
Compatible Nominal Pipe Sizes (All) | DN 300 |
Outside Diameter | 515.0 mm |
Outside Diameter | 20.276 in |
Bolt Circle Diameter | 450.0 mm |
Bolt Circle Diameter | 17.717 in |
Bolt Hole Size | 33.0 mm |
Bolt Hole Size | 1.299 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue