Quantity | Unit price |
---|---|
1 - 24 | $0.9251 |
25 - 49 | $0.6934 |
50 - 249 | $0.4618 |
250 - 499 | $0.4528 |
500 + | $0.439 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 6 |
Compatible Nominal Pipe Sizes (All) | DN 50 |
Outside Diameter | 140.0 mm |
Outside Diameter | 5.512 in |
Bolt Circle Diameter | 110.0 mm |
Bolt Circle Diameter | 4.331 in |
Bolt Hole Size | 14.0 mm |
Bolt Hole Size | 0.551 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue