Quantity | Unit price |
---|---|
1 - 4 | $21.7987 |
5 - 9 | $16.3491 |
10 - 49 | $10.8994 |
50 - 99 | $10.6814 |
100 + | $10.3543 |
Color | Black |
---|---|
Full Material | Corrugated Polypropylene |
Class Pressure Rating | 6 |
Compatible Nominal Pipe Sizes (All) | DN 600 |
Outside Diameter | 755.0 mm |
Outside Diameter | 29.724 in |
Bolt Circle Diameter | 705.0 mm |
Bolt Circle Diameter | 27.756 in |
Bolt Hole Size | 24.0 mm |
Bolt Hole Size | 0.945 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue