Quantity | Unit price |
---|---|
1 - 11 | $7.6145 |
12 - 24 | $5.707 |
25 - 124 | $3.7997 |
125 - 249 | $3.724 |
250 - 624 | $3.6181 |
625 - 1129 | $3.4363 |
1130 + | $3.2396 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 2500 |
Compatible Nominal Pipe Sizes (All) | ANSI 6 |
Outside Diameter | 482.6 mm |
Outside Diameter | 19.000 in |
Bolt Circle Diameter | 368.3 mm |
Bolt Circle Diameter | 14.500 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue