Quantity | Unit price |
---|---|
1 - 24 | $1.2172 |
25 - 49 | $0.9462 |
50 - 249 | $0.5406 |
250 - 499 | $0.5298 |
500 - 1249 | $0.5148 |
1250 - 2499 | $0.4874 |
2500 + | $0.4587 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 300 |
Class Pressure Rating | 400 |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 1 |
Outside Diameter | 123.8 mm |
Outside Diameter | 4.875 in |
Bolt Circle Diameter | 88.9 mm |
Bolt Circle Diameter | 3.500 in |
Bolt Hole Size | 19.1 mm |
Bolt Hole Size | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue