Quantity | Unit price |
---|---|
1 - 11 | $4.3295 |
12 - 24 | $3.2396 |
25 - 124 | $2.1647 |
125 - 249 | $2.1194 |
250 - 624 | $2.0587 |
625 - 1129 | $1.9528 |
1130 + | $1.847 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 6 |
Outside Diameter | 355.6 mm |
Outside Diameter | 14.000 in |
Bolt Circle Diameter | 292.1 mm |
Bolt Circle Diameter | 11.500 in |
Bolt Hole Size | 28.6 mm |
Bolt Hole Size | 1.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue