Quantity | Unit price |
---|---|
1 - 24 | $1.9075 |
25 - 49 | $1.4775 |
50 - 249 | $0.8447 |
250 - 499 | $0.828 |
500 - 1249 | $0.8023 |
1250 - 2499 | $0.76 |
2500 + | $0.7175 |
Color | Tan |
---|---|
Full Material | Pressboard |
Class Pressure Rating | 900 |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 3/4 |
Outside Diameter | 130.2 mm |
Outside Diameter | 5.125 in |
Bolt Circle Diameter | 88.9 mm |
Bolt Circle Diameter | 3.500 in |
Bolt Hole Size | 130.2 mm |
Bolt Hole Size | 5.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue