Quantity | Unit price |
---|---|
1 - 4 | $32.1379 |
5 - 9 | $26.7791 |
10 - 49 | $21.4203 |
50 - 99 | $20.9963 |
100 - 249 | $20.285 |
250 - 499 | $19.2253 |
500 + | $18.1656 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 24 |
Outside Diameter | 812.8 mm |
Outside Diameter | 32.000 in |
Bolt Circle Diameter | 749.3 mm |
Bolt Circle Diameter | 29.500 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue