Quantity | Unit price |
---|---|
1 - 4 | $36.528 |
5 - 9 | $30.4273 |
10 - 49 | $24.3418 |
50 - 99 | $23.8575 |
100 - 249 | $23.1611 |
250 - 499 | $21.95 |
500 + | $20.7391 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 20 |
Outside Diameter | 984.3 mm |
Outside Diameter | 38.750 in |
Bolt Circle Diameter | 831.9 mm |
Bolt Circle Diameter | 32.750 in |
Bolt Hole Size | 79.4 mm |
Bolt Hole Size | 3.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue