Quantity | Unit price |
---|---|
1 - 11 | $7.009 |
12 - 24 | $5.2529 |
25 - 124 | $3.5121 |
125 - 249 | $3.4515 |
250 - 624 | $3.3305 |
625 - 1129 | $3.164 |
1130 + | $2.9821 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 4 |
Outside Diameter | 311.2 mm |
Outside Diameter | 12.250 in |
Bolt Circle Diameter | 241.3 mm |
Bolt Circle Diameter | 9.500 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue