Quantity | Unit price |
---|---|
1 - 11 | $10.8389 |
12 - 24 | $8.1291 |
25 - 124 | $5.4195 |
125 - 249 | $5.3134 |
250 - 624 | $5.147 |
625 + | $4.8745 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 10 |
Outside Diameter | 444.5 mm |
Outside Diameter | 17.500 in |
Bolt Circle Diameter | 387.4 mm |
Bolt Circle Diameter | 15.250 in |
Bolt Hole Size | 28.6 mm |
Bolt Hole Size | 1.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue